Product Details

Fulcrum hands

Wide angle hand

Model No.
HDL

Smooth movement without reaction is possible.
[Open / close angle] 0° to 180°

Industry
Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Bore sizePort size Remarks
HDL-※Double actingφ25, φ40M5, Rc1/8
HDL-※-OSingle acting (normally open)φ25, φ40M5, Rc1/8
HDL-※-CSingle acting (Normally open: normally closed)φ25, φ40M5, Rc1/8

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel