Product Details
Fulcrum hands
Fulcrum hand
- Model No.
- HBL
Lightweight and compact fulcrum hand.
[Open / close angle] -5° to 20°
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Lightweight and compact]
Lightweight and compact, yet with powerful gripping power.
[Easy installation]
There are three mounting surfaces, and installation from any direction is possible.
[Open / close confirmation switch]
2 proximity switches can be installed.
| Model No. | Product name | Bore size | Port size | Remarks |
|---|---|---|---|---|
| HBL-※ | Double acting | φ15, φ20, φ25, φ40 | M5, Rc1/8 | |
| HBL-※-O | Single acting (normally open) | φ15, φ20, φ25, φ40 | M5, Rc1/8 | |
| HBL-※-C | Single acting (Normally open: normally closed) | φ15, φ20, φ25, φ40 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Fulcrum hands
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only