Product Details
Chucks
2-way powerful chuck
- Model No.
- CKLB2
2-jaw type which is thin, lightweight, compact and realizes high gripping power.
[Operating stroke length] 5, 6, 8, 10, 12, 16, 20, 23 mm
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[High gripping power / high precision]
Adopting a direct drive system realizes high gripping power and high precision.
[High rigidity]
Guide is longer, improving rigidity.
[Open / close confirmation sensor]
2 proximity switches can be installed. 2-direction sensor mounting grooves (4).
| Model No. | Product name | Bore size (Open) | Bore size (Closed) | Remarks |
|---|---|---|---|---|
| CKLB2 | Double acting | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | M5, Rc1/8 | |
| CKLB2-※-O | Single acting (normally open) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | M5, Rc1/8 | |
| CKLB2-※-C | Single acting (normally closed) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only