Product Details
Chucks
Powerful chuck
- Model No.
- CKL2
This is the basic model of the 3-way jaw chuck. It is thin, lightweight, compact and a high gripping force is realized.
・ New compact Φ16 model added
・ Long stroke type launched
[Bore size] Φ16 to Φ100
[Operation stroke]
Standard: 5 to 23 mm
Long stroke: 30 to 40mm
[Gripping force] 17 to 780N
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High gripping power / high precision]
Adopting a direct drive system realizes high gripping power and high precision.
[High rigidity]
Guide is longer, improving rigidity.
[Open / close confirmation sensor]
2 proximity switches can be installed. 2-direction sensor mounting grooves (4).
[Φ16 size added]
The Φ16 size was added to support chucks for small workpieces.
[Long stroke type added to 4 sizes]
Approximately twice the length of the conventional type has been added to support chucks for large workpieces.
Model No. | Product name | Bore size | Stroke | Remarks |
---|---|---|---|---|
CKL2 | Double acting | φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5~23mm | |
CKL2-※-L1 | Double acting, long stroke | φ50, φ63, φ80, φ100 | 30~40mm | |
CKL2-※-O | Single acting (normally open) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5~23mm | |
CKL2-※-C | Single acting (normally closed) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5~23mm | |
CKL2-※-HC | Position locking | φ32, φ40, φ50, φ63, φ80 | 8~20mm |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only