Product Details

Chucks

Powerful chuck

Model No.
CKL2

This is the basic model of the 3-way jaw chuck. It is thin, lightweight, compact and a high gripping force is realized.
・ New compact Φ16 model added
・ Long stroke type launched

[Bore size] Φ16 to Φ100
[Operation stroke]
Standard: 5 to 23 mm
Long stroke: 30 to 40mm
[Gripping force] 17 to 780N

Industry
  • Assembly
  • Handling
  • Inspection

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High gripping power / high precision]
Adopting a direct drive system realizes high gripping power and high precision.

[High rigidity]
Guide is longer, improving rigidity.

[Open / close confirmation sensor]
2 proximity switches can be installed. 2-direction sensor mounting grooves (4).

[Φ16 size added]
The Φ16 size was added to support chucks for small workpieces.

[Long stroke type added to 4 sizes]
Approximately twice the length of the conventional type has been added to support chucks for large workpieces.

Model No. Product name Bore sizeStroke Remarks
CKL2Double actingφ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ1005~23mm
CKL2-※-L1Double acting, long strokeφ50, φ63, φ80, φ10030~40mm
CKL2-※-OSingle acting (normally open)φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ1005~23mm
CKL2-※-CSingle acting (normally closed)φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ1005~23mm
CKL2-※-HCPosition lockingφ32, φ40, φ50, φ63, φ808~20mm

Return to Product List