Product Details
Chucks
Ultra long stroke chuck
- Model No.
- CKJ
Thin body long stroke chuck.
[Operating stroke length]
Standard: 80, 130 mm
Short stroke length: 40, 65 mm
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Thin body]
Low overall height, high gripping power.
[Long stroke length]
Supports large diameter workpieces.
[Hollow specifications]
Part of the body is made hollow.
Pushers and sensors for workpiece confirmation can be installed.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Operating stroke length | Bore size | Port size | Remarks |
---|---|---|---|---|---|
CKJ | Standard | 80, 130 | φ12 x 2, φ32 x 2, φ50 x 2 | M5, Rc1/8 | |
CKJ-※-S1 | Short stroke length | 40, 65 | φ12 x 2, φ32 x 2, φ50 x 2 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Chucks
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only