Product Details

Chucks

Ultra long stroke chuck

Model No.
CKJ

Thin body long stroke chuck.
[Operating stroke length]
Standard: 80, 130 mm
Short stroke length: 40, 65 mm

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Thin body]
Low overall height, high gripping power.

[Long stroke length]
Supports large diameter workpieces.

[Hollow specifications]
Part of the body is made hollow.
Pushers and sensors for workpiece confirmation can be installed.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name Operating stroke lengthBore sizePort size Remarks
CKJStandard80, 130φ12 x 2, φ32 x 2, φ50 x 2M5, Rc1/8
CKJ-※-S1Short stroke length40, 65φ12 x 2, φ32 x 2, φ50 x 2M5, Rc1/8

Return to Product List