Product Details
Special cylinders
High power cylinder
- Model No.
- SHC
Discontinued 2026 10 31
【Discontinued model】
Energy saving air cylinder that outputs full power only at the stroke end and suppresses air consumption of intermediate stroke. Contributes to reducing running costs and space for caulking, press fitting processes, etc.
- Industry
- Press-fitting / Press

- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Air consumption reduced]
With maximum thrust only at the stroke end and low thrust during the stroke, to enable significant reduction in air consumption.
[Space saving]
Compared to cylinders of same thrust, the size of the cylinder diameter can be reduced.
| Model No. | Product name | Bore size (mm) | Remarks |
|---|---|---|---|
| SHC | Double force | φ40, φ50, φ63, φ80, φ100 | Discontinued 2026 10 31 |
| SHC-K | Quad force | φ40, φ50, φ63, φ80, φ100 | Discontinued 2026 10 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only