Product Details

Chucks

High gripping force powerful chuck

Model No.
CKH2

Thin, lightweight, compact and high gripping power realized.
[Operating stroke length] 6, 8, 10, 12 mm

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High gripping power / high precision]
Adopting a direct drive system realizes high gripping power and high precision.

[High rigidity]
Guide is longer, improving rigidity.

[Open / close confirmation sensor]
2 proximity switches can be installed. 2-direction sensor mounting grooves (4).

Model No. Product name Bore sizePort size Remarks
CKH2Double actingφ50, φ63, φ80, φ100M5, Rc1/8
CKH2-※-OSingle acting (normally open)φ50, φ63, φ80, φ100M5, Rc1/8
CKH2-※-CSingle acting (normally closed)φ50, φ63, φ80, φ100M5, Rc1/8

Return to Product List