Product Details
Chucks
High gripping force powerful chuck
- Model No.
- CKH2
Thin, lightweight, compact and high gripping power realized.
[Operating stroke length] 6, 8, 10, 12 mm
- Industry
![](../../src/product_img/product_img_1383_sB6x_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[High gripping power / high precision]
Adopting a direct drive system realizes high gripping power and high precision.
[High rigidity]
Guide is longer, improving rigidity.
[Open / close confirmation sensor]
2 proximity switches can be installed. 2-direction sensor mounting grooves (4).
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
CKH2 | Double acting | φ50, φ63, φ80, φ100 | M5, Rc1/8 | |
CKH2-※-O | Single acting (normally open) | φ50, φ63, φ80, φ100 | M5, Rc1/8 | |
CKH2-※-C | Single acting (normally closed) | φ50, φ63, φ80, φ100 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only