Product Details

Chucks

Hollow chuck

Model No.
CKF

Hollow chuck which enables multi-function installation with a lightweight, compact design.
[Operating stroke length] 5, 7, 8, 16 mm

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Hollow hole equipped]
Pusher, air blow, or sensor can be installed in the hollow.

[Hollow fixed]
Fixed type not affected by the operation of the jaw.

[Combination adjustments unnecessary]
Operating stroke length of the jaw is long and no adjustment is necessary.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name Bore sizeHollow diameterPort size Remarks
CKFDouble actingφ30, φ40, φ50, φ80φ5.5, φ8.4, φ10.4, φ12, φ16M5
CKF-※-OSingle acting (normally open)φ30, φ40, φ50, φ80φ5.5, φ8.4, φ10.4, φ12, φ16M5
CKF-※-CSingle acting (normally closed)φ30, φ40, φ50, φ80φ5.5, φ8.4, φ10.4, φ12, φ16M5

Return to Product List