Product Details
Chucks
3-way jaw thin chuck
- Model No.
- CKA
Lightweight, compact handling chuck that is the real deal.
[Operating stroke length] 5/6/7/9/20/25/30/38 mm
- Industry
- Handling

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Combination adjustments unnecessary]
Operating stroke length of the jaw is long and no adjustment is necessary.
[Powerful and compact]
The body has an easily handled lightweight and compact design and demonstrates powerful gripping power.
[Open / close confirmation switch]
2 proximity switches can be installed.
| Model No. | Product name | Bore size | Port size | Remarks |
|---|---|---|---|---|
| CKA | Double acting | φ16, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | M5, Rc1/8 | |
| CKA-※-O | Single acting (normally open) | φ16, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | M5, Rc1/8 | |
| CKA-※-C | Single acting (normally closed) | φ16, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only