Product Details
Chucks
3-way jaw long stroke chuck
- Model No.
- CK
Handling chuck with a focus on stroke.
[Operating stroke length] 20, 40 mm
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Combination adjustments unnecessary]
Operating stroke length of the jaw is long and no adjustment is necessary.
[Powerful and compact]
The body has an easily handled lightweight and compact design and demonstrates powerful gripping power.
[Open / close confirmation switch]
2 proximity switches can be installed.
| Model No. | Product name | Bore size | Port size | Remarks |
|---|---|---|---|---|
| CK | Double acting | φ25, φ44 | M5, Rc1/8 | |
| CK-※-O | Single acting (normally open) | φ25, φ44 | M5, Rc1/8 | |
| CK-※-C | Single acting (normally closed) | φ25, φ44 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Chucks
- Specific Use
- Specific Use Exclusion
- Industry
- All
- New Products Only
- Discontinued Products Only