Product Details

Tool Changer

Automatic hand changer

Model No.
CHC

Hand changer that supports the factory automation of multi-model workpieces. Automatic exchange of multiple hands and tools possible. Position locking mechanism is provided as standard, and a variety of options of electrodes are available.

Industry
  • Handling
  • Conveyance
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Attention to safety]
Position locking mechanism is provided as standard to allow holding with built-in spring even when the drive source is cut off.

[Option]
Optional electrode unit for signal line of electrode (15 electric signal pins) available.

Model No. Product name SizePort for toolPneumatic interface Remarks
CHCStandard1, 5, 10, 20M3, M56 pc.
CHC-※-D1With electrode (15-pin)1, 5, 10, 20M3, M56 pc.
CHC-※-D3With electrode + D sub-connector (socket)5, 10, 20M3, M56 pc.
CHC-※-BCheck valve5, 10, 20M3, M56 pc.

Return to Product List