Product Details
Chucks
Automatic hand changer
- Model No.
- CHC
Hand changer that supports the factory automation of multi-model workpieces. Automatic exchange of multiple hands and tools possible. Position locking mechanism is provided as standard, and a variety of options of electrodes are available.
- Industry
- Handling
- Conveyance

- Documents / Download
Digital Catalog
PDF Catalog
3D CAD
CKD plus Members Only
[Attention to safety]
Position locking mechanism is provided as standard to allow holding with built-in spring even when the drive source is cut off.
[Option]
Optional electrode unit for signal line of electrode (15 electric signal pins) available.
Model No. | Product name | Size | Port for tool | Pneumatic interface | Remarks |
---|---|---|---|---|---|
CHC | Standard | 1, 5, 10, 20 | M3, M5 | 6 pc. | |
CHC-※-D1 | With electrode (15-pin) | 1, 5, 10, 20 | M3, M5 | 6 pc. | |
CHC-※-D3 | With electrode + D sub-connector (socket) | 5, 10, 20 | M3, M5 | 6 pc. | |
CHC-※-B | Check valve | 5, 10, 20 | M3, M5 | 6 pc. |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only