Product Details
Chucks
3-way jaw bearing chuck
- Model No.
- CKG
3-way jaw chuck bearing mechanism.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[High precision / Smooth operation]
High precision and smooth operation realized by adopting a cross roller guide on the slide part.
[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover, and environmental resistance is improved.
[Open / close confirmation switch]
2 proximity switches can be installed.
| Model No. | Product name | Option | Bore size | Port size | Remarks |
|---|---|---|---|---|---|
| CKG | Double acting | - | φ16, φ25, φ32, φ40, φ50 | M5 | |
| CKG-※-O | Single acting (normally open) | - | φ16, φ25, φ32, φ40, φ50 | M5 | |
| CKG-※-C | Single acting (normally closed) | - | φ16, φ25, φ32, φ40, φ50 | M5 | |
| CKG-※-G | Double acting | With nitrile rubber guard | φ16, φ25, φ32, φ40, φ50 | M5 |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Chucks
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only