Product Details
Electro pneumatic regulators
Thin electro pneumatic regulator
- Model No.
- MEVT
Thin, compact electro pneumatic regulator with reduced wiring.
Ideal for pressure control and fine speed cylinder control in semiconductor and precise processing fields.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[14 mm thin and 80 g lightweight]
With this high integration type, up to 24 manifold stations can be used.

[Supports reduced wiring]
Supports serial transmission (DeviceNet, CC-Link), centralized terminal block, D sub-connector.

[2 mounting directions]
It can be mounted in two directions, bottom and back.

[High precision / high-speed response]
Repeatability: 0.3% F.S.
Response time: 0.1 sec (no load)
| Model No. | Product name | Pressure control range (MPa) | Port size (φ) | Remarks |
|---|---|---|---|---|
| EVT | Single unit | 0-0.1 | 4, 6 | |
| MEVT | Manifold | 0-0.5 | 4, 6 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only