Product Details
Electro pneumatic regulators
High precision electro pneumatic regulator
- Model No.
- EVR
Feedback control with semiconductor pressure sensor and electronic control circuit is used. This electro pneumatic regulator allows continuous and precise control of air pressure by electrical signal.
- Industry
- Sensor
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Wide range of control pressure variations]
It is possible to select the optimum pressure range from 9 variations.
[Built-in microcomputer achieves high precision pressure control.]
Hysteresis: 0.3 kPa to 3 kPa
Linearity: ±0.5 kPa to ±5 kPa
Resolution: 0.1 kPa to 0.9 kPa
Repeatability: 0.2 kPa to 1.8 kPa
* Differs according to the set pressure range
[Pressure stability]
Residual pressure 0 when the input signal is 0%.
Pressure control pattern can be selected.
[Easy operation]
Two switches allow various settings.
Zero point adjustment
Span point adjustment
Pressure control pattern selection
With operation indicator
[Easy replacement]
Compatible mounting with conventional product (EV2500), with two kinds of connectors available.
It can also be used with manifold.
Model No. | Product name | Pressure control range (MPa) | Port size (Rc, NPT, G) | Remarks |
---|---|---|---|---|
EVR-2※※0 | Single unit | 5 to 900 kPa | 1/4 | |
EVR-2※※9 | Manifold | 5 to 900 kPa | 1/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Machine tools
- All
- New Products Only
- Discontinued Products Only