Product Details
Electro pneumatic regulators
Low pressure electro pneumatic regulator
- Model No.
- EVL
Electro pneumatic regulator that enables high-precision proportional control from 0 kPa to 50 kPa,
- Industry
![](../../src/product_img/product_img_671_8y0X_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Low pressure control]
Low pressure control from 0 to 50 kPa.
[High precision control]
Hysteresis: 0.5% F.S.
Resolution: 0.2% F.S.
[Clean]
Fluid passage section grease-free
[Degree of protection IP64]
Electric wiring: M12 connector
![](../../src/features_img/features_img_1092_WTGi_fg.jpg)
Model No. | Product name | Port size (Rc) | Remarks |
---|---|---|---|
EVL | Low pressure electro pneumatic regulator | 1/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only