Product Details

Electro pneumatic regulators

Low pressure electro pneumatic regulator

Model No.
EVL

Electro pneumatic regulator that enables high-precision proportional control from 0 kPa to 50 kPa,

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Low pressure control]
Low pressure control from 0 to 50 kPa.

[High precision control]
Hysteresis: 0.5% F.S.
Resolution: 0.2% F.S.

[Clean]
Fluid passage section grease-free

[Degree of protection IP64]
Electric wiring: M12 connector

Model No. Product name Port size (Rc) Remarks
EVLLow pressure electro pneumatic regulator1/4

Return to Product List