Product Details
Electro pneumatic regulators
Electro pneumatic regulator
- Model No.
- EV2100V
Electro pneumatic regulator with high accuracy and high response through feedback control with semiconductor pressure sensor and electronic control circuit.
- Industry
![](../../src/product_img/product_img_15723_VI5J_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[High precision]
High precision control through feedback control with semiconductor pressure sensor and electronic control circuit.
Hysteresis: 1% F.S.
Linearity: ±0.5% F.S.
Resolution: 0.5% F.S.
Repeatability: 0.5% F.S.
[Various input signals]
0-10 VDC
0-5 VDC
4 to 20mA
[Degree of protection IP64]
Electric wiring: M12 connector
![](../../src/features_img/features_img_1313_I9Uj_fg.jpg)
Model No. | Product name | Port size (Rc) | Guaranteed pressure accuracy range | Remarks |
---|---|---|---|---|
EV2100V | Single unit | 1/4 | -96 to -91.2 | |
EV2109V | Manifold | 1/4 | -96 to -91.2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only