Product Details
Explosion-proof 2, 3-port solenoid valves
d2G2 explosion-proof 2-port solenoid valve (explosion-proof general purpose valve)
- Model No.
- E2
NEW
Explosion-proof solenoid valve compatible with various fluids. Compliant with pressure and explosion proof structure d2G2 and can be used in explosion-proof areas. Class 180 (H) heat resistant coil is installed and can be used with steam.
In addition to the traditional Japanese Certification (TIIS), Chinese GB Standard Certification (NEPSI)and Chinese Compulsory Product Certification System (CCC) are supported.
- Industry
![](../../src/product_img/product_img_794_SpJe_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Explosion Proof]
Explosion-proof performance d2G4,d2G2, pressure-proof explosion-proof structure: explosion grade 2, ignition degree G4,G2
Japanese Certification Pass Number
T64349
T64361
T64346
T64362
T64352
T64358
T64351
T64354
Chinese Defense GB Standard(NEPSI)Certification Number
GYB20.2593X
Chinese Certification Type Certification Certification
Pass Number (CCC) 2020322307003150
[High temperature support]
It can be used up to fluid temperature 181°C by installing a heat resistant coil.
[Degree of protection]
IP65 or equivalent, usable outdoors.
Model No. | Product name | Working pressure (MPa) | Bore size | Remarks |
---|---|---|---|---|
AB41E2 | Direct acting 2-port/NC | 0 to 5 | Rc1/4, Rc3/8 | |
AP11E2 | Pilot piston NC | 0.05 to 1.2 | Rc1/2, Rc3/4, Rc1 | |
AP12E2 | Pilot piston NO | 0.05 to 0.5 | Rc1/2, Rc3/4, Rc1 | |
AP21E2 | Pilot piston NC | 0.05 to 1.2 | Rc1 1/4, Rc1 1/2, Rc2, 32 flange, 40 flange, 50 flange | |
AP22E2 | Pilot piston NO | 0.05 to 0.5 | Rc1 1/4, Rc1 1/2, Rc2, 32 flange, 40 flange, 50 flange |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only