Product Details

Explosion-proof 2, 3-port solenoid valves

d2G2 explosion-proof 2-port solenoid valve (explosion-proof general purpose valve)

Model No.
E2

NEW

Explosion-proof solenoid valve compatible with various fluids. Compliant with pressure and explosion proof structure d2G2 and can be used in explosion-proof areas. Class 180 (H) heat resistant coil is installed and can be used with steam.
In addition to the traditional Japanese Certification (TIIS), Chinese GB Standard Certification (NEPSI)and Chinese Compulsory Product Certification System (CCC) are supported.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Explosion Proof]
Explosion-proof performance d2G4,d2G2, pressure-proof explosion-proof structure: explosion grade 2, ignition degree G4,G2
Japanese Certification Pass Number
T64349
T64361
T64346
T64362
T64352
T64358
T64351
T64354

Chinese Defense GB Standard(NEPSI)Certification Number
GYB20.2593X

Chinese Certification Type Certification Certification
Pass Number (CCC) 2020322307003150

[High temperature support]
It can be used up to fluid temperature 181°C by installing a heat resistant coil.

[Degree of protection]
IP65 or equivalent, usable outdoors.

Model No. Product name Working pressure (MPa)Bore size Remarks
AB41E2Direct acting 2-port/NC0 to 5Rc1/4, Rc3/8
AP11E2Pilot piston NC0.05 to 1.2Rc1/2, Rc3/4, Rc1
AP12E2Pilot piston NO0.05 to 0.5Rc1/2, Rc3/4, Rc1
AP21E2Pilot piston NC0.05 to 1.2Rc1 1/4, Rc1 1/2, Rc2, 32 flange, 40 flange, 50 flange
AP22E2Pilot piston NO0.05 to 0.5Rc1 1/4, Rc1 1/2, Rc2, 32 flange, 40 flange, 50 flange

Return to Product List