Product Details
Explosion-proof 2, 3-port solenoid valves
Solenoid valve (explosion-proof general purpose valve)
- Model No.
- EX2
Explosion-proof solenoid valve compatible with various fluids. Certified as ExdIIBT2 by international standard (IEC) guidelines and can be used in explosion-proof areas. Class 180 (H) heat resistant coil is installed and can be used with steam.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
Technical Data
CKD plus Members Only
[International standard compliance]
Compliant with the international explosion-proof guidelines of Technology Institution of Industrial Safety (TIIS).
[South Korea compliance]
Korea explosion-proof certification (KOSHA) acquired.
[Degree of protection]
IP65 or equivalent, usable outdoors.
[High temperature support]
It can be used up to fluid temperature 170°C by installing a heat resistant coil.
Model No. | Product name | Working pressure (MPa) | Bore size | Remarks |
---|---|---|---|---|
AB41EX2 | 2-port direct acting/NC | 0 to 4 | Rc1/4 / Rc3/8 | |
AP11EX2 | 2-port pilot operated piston drive/NC | 0.05 to 0.7 | Rc1/2 / Rc3/4 / Rc1 | |
AP21EX2 | 2-port pilot operated piston drive/NC | 0.05 to 0.7 | Rc1 1/4 / Rc1 1/2 / Rc2 / 32 flange / 40 flange / 50 flange |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only