Product Details
Explosion-proof 2, 3-port solenoid valves
Solenoid valve (explosion-proof general purpose valve)
- Model No.
- EX4
Explosion-proof solenoid valve compatible with various fluids. Certified as ExdIIBT4 by international standard (IEC) guidelines and can be used in explosion-proof areas.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
Technical Data
CKD plus Members Only
[International standard compliance]
Compliant with the international explosion-proof guidelines of Technology Institution of Industrial Safety (TIIS).
[South Korea compliance]
Korea explosion-proof certification (KOSHA) acquired.
[Degree of protection]
IP65 or equivalent, usable outdoors.
Model No. | Product name | Working pressure (MPa) | Port size | Remarks |
---|---|---|---|---|
AB41EX4 | 2-port direct acting/NC | 0 to 5 | Rc1/4, Rc3/8 | |
AG41EX4 | 3-port direct acting/universal | 0 to 1 | Rc1/4, Rc3/8 | |
AG43EX4 | 3-port direct acting/NC pressurization | 0 to 0.7 | Rc1/4, Rc3/8 | |
AG44EX4 | 3-port direct acting/NO pressurization | 0 to 1.5 | Rc1/4, Rc3/8 | |
AP11EX4 | 2-port pilot operated piston drive/NC | 0.02 to 1.2 | Rc1/2, Rc3/4, Rc1 | |
AP21EX4 | 2-port pilot operated piston drive/NC | 0.05 to 1.2 | Rc1 1/4, Rc1 1/2, Rc2, 32 flange, 40 flange, 50 flange | |
AD11EX4 | 2-port pilot operated diaphragm drive/NC | 0.02 to 1 | Rc1/2, Rc3/4, Rc1 | |
AD21EX4 | 2-port pilot operated diaphragm drive/NC | 0.02 to 0.7 | Rc1 1/4, Rc1 1/2, Rc2, 32 flange, 40 flange, 50 flange | |
ADK11EX4 | 2-port pilot kick diaphragm drive/NC | 0 to 1 | Rc1/2, Rc3/4, Rc1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only