Product Details
Solenoid valves for various fluids
Direct acting 2, 3-port solenoid valve
- Model No.
- HNB・HNG
Compact direct acting solenoid valve that can be used for compressed air, water, dry air and low vacuum.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Compact]
Compact body of φ15, compatible with air, water, dry air, and low vacuum and ideal for equipment installation
| Model No. | Product name | Orifice size (mm) | Port size | Working pressure (MPa) | Remarks |
|---|---|---|---|---|---|
| HNB1 | 2-port NC | φ1 | M5 | 0 to 0.7 | |
| HNG1 | 3-port | φ1 | M5 | 0 to 0.7 (0 to 0.3 for NO pressurization) |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only