Product Details
Solenoid valves for various fluids
Pilot 2-port solenoid valve (general purpose valve)
- Model No.
- AP
Pilot operated 2-port piston drive solenoid valve. Compatible with various applications through material selection. Steam specification can be selected.
- Industry
![](../../src/product_img/product_img_10137_THT0_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids, and steam specification is also available.
[Variation]
NO type is also available: compatible with various applications by combining a variety of coil options.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
AP11 | NC | Rc1/4 to 1 | |
AP12 | NO | Rc1/4 to 1 | |
AP21 | NC | Rc1 1/4 to 50 flange | |
AP22 | NO | Rc1 1/4 to 50 flange |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only