Product Details
Solenoid valves for various fluids
Pilot 2-port solenoid valve (general purpose valve)
- Model No.
- AD
Pilot operated 2-port diaphragm drive solenoid valve compatible with a variety of fluids. Compatible with various applications through material selection.
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.
[Variation]
NO type is also available; compatible with various applications by combining a variety of coil options.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| AD11 | NC | Rc1/4 to 1 | |
| AD12 | NO | Rc1/2 to 1 | |
| AD21 | NC | Rc1 1/4 to 50 flange | |
| AD22 | NO | Rc1 1/4 to 50 flange |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Solenoid valves for various fluids
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only