Product Details
Solenoid valves for various fluids
Pilot kick 2-port solenoid valve (General purpose valve)
- Model No.
- APK
Pilot kick 2-port piston drive solenoid valve compatible with a variety of fluids. Can be used from differential pressure 0 and steam specification can be selected.
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids, and steam specification is also available.
[Variation]
Compatible with various applications by combining a variety of coil options.
[Differential pressure 0 actuation]
Pilot kick which actuates even at differential pressure 0.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| APK11 | NC | Rc1/4 to 1 | |
| APK21 | NC | Rc1 1/4 to 50 flange |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Solenoid valves for various fluids
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only