Product Details

Solenoid valves for various fluids

Pilot kick 2-port solenoid valve (General purpose valve)

Model No.
APK

Pilot kick 2-port piston drive solenoid valve compatible with a variety of fluids. Can be used from differential pressure 0 and steam specification can be selected.

Industry
  • Features
  • Variations

[Supports multiple fluids]
The body and sealant material can be selected to support various fluids, and steam specification is also available.

[Variation]
Compatible with various applications by combining a variety of coil options.

[Differential pressure 0 actuation]
Pilot kick which actuates even at differential pressure 0.

Model No. Product name Port size Remarks
APK11NCRc1/4 to 1
APK21NCRc1 1/4 to 50 flange

Return to Product List