Product Details

Solenoid valves for various fluids

Direct acting 2, 3-port solenoid valve (general purpose valve)

Model No.
AB・AG・GAB・GAG

Direct acting solenoid valve compatible with various fluids. Compatible with various applications through a wide variety of compatible materials, orifice sizes and coil options.

Industry
  • Features
  • Variations
Model No. Product name Port size Remarks
AB2-port single unit valveRc1/8, Rc1/4, Rc3/8, Rc1/2, Rc3/4, Rc1
GAB2-port manifold valveRc1/4, Rc3/8
AG3-port single unit valveRc1/4, Rc3/8
GAG3-port manifold valveRc1/4, Rc3/8

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel