Product Details
Solenoid valves for various fluids
Direct acting 2, 3-port solenoid valve (general purpose valve)
- Model No.
- AB・AG・GAB・GAG
Direct acting solenoid valve compatible with various fluids. Compatible with various applications through a wide variety of compatible materials, orifice sizes and coil options.
- Industry

- Documents / Download
- PDF Catalog - Maintenance Parts - Safety Precautions - User's Manual - 2D CAD - 3D CAD 
CKD plus Members Only
[Supports multiple fluids] 
The body and sealant material can be selected to support various fluids.
[Variation] 
Compatible with various applications through a wide variety of orifice size and coil option combinations.
[Variation] 
2-port (NC, NO), 3-port, manifold: Select the ideal component according to the circuit in use.
| Model No. | Product name | Port size | Remarks | 
|---|---|---|---|
| AB | 2-port single unit valve | Rc1/8, Rc1/4, Rc3/8, Rc1/2, Rc3/4, Rc1 | |
| GAB | 2-port manifold valve | Rc1/4, Rc3/8 | |
| AG | 3-port single unit valve | Rc1/4, Rc3/8 | |
| GAG | 3-port manifold valve | Rc1/4, Rc3/8 | 
- Search Conditions
- Model No.
 - Product Category
- All
 
 - Specific Use
- All
 - Industry
- All
 
 - New Products Only
- Discontinued Products Only