Product Details

Solenoid valves for various fluids

Direct acting 2, 3-port solenoid valve

Model No.
USB・USG

Compact direct acting solenoid valve that is compatible with a wide variety of fluids and ideal for equipment installation. Resin body and fitting integrated are also available for various applications.

Industry
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Compact]
Ideal for equipment installation with compact design; barbed fitting integrated is also available with resin body.

[Ease of selection]
The body material (copper alloy, stainless steel, PPS resin) and sealing material (nitrile rubber / fluoro rubber) can be selected accordingly to support various fluids including low vacuum.

Return to Product List



Setting Search Conditions

Model No.

Product Category
Specific Use

Industry

Cancel