Product Details
Solenoid valves for various fluids
Direct acting 2, 3-port solenoid valve
- Model No.
- USB・USG
Compact direct acting solenoid valve that is compatible with a wide variety of fluids and ideal for equipment installation. Resin body and fitting integrated are also available for various applications.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact]
Ideal for equipment installation with compact design; barbed fitting integrated is also available with resin body.
[Ease of selection]
The body material (copper alloy, stainless steel, PPS resin) and sealing material (nitrile rubber / fluoro rubber) can be selected accordingly to support various fluids including low vacuum.
| Model No. | Product name | Orifice (mm) | Port size | Remarks |
|---|---|---|---|---|
| USB2 | 2-port | φ1, 1.5 | M5, M6, with barbed fitting | |
| USB3 | 2-port | φ1.6, 2.3, 3.2 | Rc1/8, M6, with barbed fitting | |
| USG2 | 3-port | φ1, 1.5 | M5, M6, with barbed fitting | |
| USG3 | 3-port | φ1.2, 1.6, 1.8 | Rc1/8, M6, with barbed fitting |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only