Product Details
Solenoid valves for vacuum
Solenoid valve for high vacuum
- Model No.
- HVB
Discontinued some variations
Direct acting solenoid valve with high sealing force and high vacuum retention compatible with high vacuum.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High vacuum]
Vacuum leakage rate 1.0 x 10^-9 Pa・㎥/s or less, compatible with high vacuum systems.
[Lightweight and compact]
Lightweight and compact thanks to the thin coil.
[Variation]
Optimum selection is possible from five coil sizes and multiple orifice sizes.
[Wide range of connections]
VCR compatible fitting (JXR fitting), double barbed fitting integrated also available, vacuum container, vacuum retention of piping.
Model No. | Product name | Size variation | Orifice size | Remarks |
---|---|---|---|---|
HVB112 | Solenoid valve for high vacuum | Size 1 | φ1.6 | |
HVB212 | Solenoid valve for high vacuum | 22 mm width | φ1, φ2 | |
HVB312 | Solenoid valve for high vacuum | 28 mm width | φ2, φ3 | |
HVB412 | Solenoid valve for high vacuum | 34 mm width | φ3, φ4.5, φ6 | |
HVB512 | Solenoid valve for high vacuum | 40 mm width | φ4.5, φ6 | |
HVB612 | Solenoid valve for high vacuum | 60 mm width | φ8, φ12 | |
HVB712 | Solenoid valve for high vacuum | 70 mm width | φ12, φ15 | |
HVB41 | Solenoid valve for high vacuum | φ5 | Discontinued 2019 05 31Alternative model : HVB412 Series | |
HVB51・HVB61・HVB71・HVB81 | Solenoid valve for high vacuum | Discontinued 2010 03 31Old CatalogOld ManualAlternative model : HVB51・HVB61:HVB612 Series HVB71・HVB81:HVB712 Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only