Product Details
Solenoid valves for vacuum
Direct acting 2-port solenoid valve for medium vacuum (special purpose valve)
- Model No.
- FVB・GFVB
Discontinued 2023 12 28
【Discontinued model】
Alternative model : FFB・FFG Series
Compact direct acting solenoid valve compatible with medium vacuum. Lightweight, compact and has high sealing force, making it ideal for installing in various vacuum systems and equipment.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Vacuum retention]
Vacuum leakage rate 1.33 x 10^-6 Pa・㎥/s or less, available in medium vacuum.
[Lightweight and compact]
Lightweight and compact thanks to the thin coil.
[Variation]
Optimum selection is possible from 4 coil sizes and multiple orifice sizes.
Model No. | Product name | Port size | Orifice size | Remarks |
---|---|---|---|---|
FVB21 | Direct acting 2-port solenoid valve | Rc1/8 | φ1, φ2 | Discontinued 2023 12 28 |
FVB31 | Direct acting 2-port solenoid valve | Rc1/8, 1/4 | φ3, φ4 | Discontinued 2023 12 28 |
FVB41 | Direct acting 2-port solenoid valve | Rc1/4, 3/8 | φ4, φ5 | Discontinued 2023 12 28 |
FVB51 | Direct acting 2-port solenoid valve | Rc1/4, 3/8 | φ4, φ5, φ7 | Discontinued 2023 12 28 |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Solenoid valves for vacuum
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only