Product Details

Solenoid valves for vacuum

Direct acting 2-port solenoid valve for medium vacuum (special purpose valve)

Model No.
FVB・GFVB

Discontinued 2023 12 28

【Discontinued model】
Alternative model : FFB・FFG Series

Compact direct acting solenoid valve compatible with medium vacuum. Lightweight, compact and has high sealing force, making it ideal for installing in various vacuum systems and equipment.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Vacuum retention]
Vacuum leakage rate 1.33 x 10^-6 Pa・㎥/s or less, available in medium vacuum.

[Lightweight and compact]
Lightweight and compact thanks to the thin coil.

[Variation]
Optimum selection is possible from 4 coil sizes and multiple orifice sizes.

Model No. Product name Port sizeOrifice size Remarks
FVB21Direct acting 2-port solenoid valveRc1/8φ1, φ2Discontinued
2023 12 28
FVB31Direct acting 2-port solenoid valveRc1/8, 1/4φ3, φ4Discontinued
2023 12 28
FVB41Direct acting 2-port solenoid valveRc1/4, 3/8φ4, φ5Discontinued
2023 12 28
FVB51Direct acting 2-port solenoid valveRc1/4, 3/8φ4, φ5, φ7Discontinued
2023 12 28

Return to Product List