Product Details
Solenoid valves for steam
Pilot operated 2-port solenoid valve
- Model No.
- PVS
Pilot operated valve that enables the use of steam with a wide range of port sizes (Rc1/2 to 80 flange).
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Ease of use]
NC / NO available, compatible with various applications.
[Wide variation]
A wide range of port sizes from Rc1/2 to 80 flange available.
Model No. | Product name | Working pressure (MPa) | Port size | Remarks |
---|---|---|---|---|
PVS-15A | Pilot operated | 0.05 to 1 | Rc1/2 | |
PVS-20A | Pilot operated | 0.05 to 1 | Rc3/4 | |
PVS-25A | Pilot operated | 0.05 to 1 | Rc1 | |
PVS-32A | Pilot operated | 0.05 to 1 | 32 flange | |
PVS-40A | Pilot operated | 0.05 to 1 | 40 flange | |
PVS-50A | Pilot operated | 0.05 to 1 | 50 flange | |
PVS-65A | Pilot operated | 0.05 to 1 | 65 flange | |
PVS-80A | Pilot operated | 0.05 to 1 | 80 flange |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Solenoid valves for steam
- Specific Use
- Specific Use Exclusion
- Industry
- All
- New Products Only
- Discontinued Products Only