Product Details
Solenoid valves for steam
Pilot kick 2-port solenoid valve for steam
- Model No.
- SPK
Steam only solenoid valve that operates from differential pressure 0 with improved durability (1 million cycles). Special seal structure with PTFE square ring reduces the risk of external steam leakage.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reliability]
Special seal structure with PTFE square ring improves external sealing force and reduces external leakage risk in high temperature steam.
[Reliability]
Original piston structure resistant to foreign matter.
[Durability]
The coil actuator is optimized for steam, realizing endurance of 1 million cycles.
Model No. | Product name | Working pressure (MPa) | Port size | Remarks |
---|---|---|---|---|
SPK11-15A | Pilot kick | 0 to 1.0 | Rc1/2 | |
SPK11-20A | Pilot kick | 0 to 1.0 | Rc3/4 | |
SPK11-25A | Pilot kick | 0 to 1.0 | Rc1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only