Product Details

Solenoid valves for steam

Pilot kick 2-port solenoid valve for steam

Model No.
SPK

Steam only solenoid valve that operates from differential pressure 0 with improved durability (1 million cycles). Special seal structure with PTFE square ring reduces the risk of external steam leakage.

Industry
  • Features
  • Variations
Model No. Product name Working pressure (MPa)Port size Remarks
SPK11-15APilot kick0 to 1.0Rc1/2
SPK11-20APilot kick0 to 1.0Rc3/4
SPK11-25APilot kick0 to 1.0Rc1

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel