Product Details

Special cylinders

Robot cylinder

Model No.
MFC

Discontinued 2022 01 31

【Discontinued model】
Alternative model : GLC Series

This is a cylinder with a structure that receives applied load with the whole frame, and has rotation-stop function and high lateral load resistance.

Industry

Add to Favourites

Documents / Download

PDF Catalog

User's Manual

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Lateral load resistance]
Built-in guide function realizes rotation-stop for the strong rod and lateral load resistance.

[Brake function]
Selecting the type with brake enables intermediate stop.

Model No. Product name Bore size (mm) Remarks
MFCStandardφ30, φ40, φ50, φ63, φ80Discontinued
2022 01 31
Old Manual
MFC-KHigh loadφ30, φ40, φ50, φ63, φ80Discontinued
2022 01 31
Old Manual
MFC-BWith brakeφ30, φ40, φ50, φ63, φ80Discontinued
2022 01 31
Old Manual
MFC-BKHigh load with brakeφ30, φ40, φ50, φ63, φ80Discontinued
2022 01 31
Old Manual

Return to Product List