Product Details
Special cylinders
Robot cylinder
- Model No.
- MFC
Discontinued 2022 01 31
【Discontinued model】
Alternative model : GLC Series
This is a cylinder with a structure that receives applied load with the whole frame, and has rotation-stop function and high lateral load resistance.
- Industry
- Documents / Download
PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
[Lateral load resistance]
Built-in guide function realizes rotation-stop for the strong rod and lateral load resistance.
[Brake function]
Selecting the type with brake enables intermediate stop.
Model No. | Product name | Bore size (mm) | Remarks |
---|---|---|---|
MFC | Standard | φ30, φ40, φ50, φ63, φ80 | Discontinued 2022 01 31Old Manual |
MFC-K | High load | φ30, φ40, φ50, φ63, φ80 | Discontinued 2022 01 31Old Manual |
MFC-B | With brake | φ30, φ40, φ50, φ63, φ80 | Discontinued 2022 01 31Old Manual |
MFC-BK | High load with brake | φ30, φ40, φ50, φ63, φ80 | Discontinued 2022 01 31Old Manual |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Special cylinders
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only