Product Details
Standard cylinders
Medium bore size cylinder
- Model No.
- SCA2
Discontinued some variations
Medium bore size (φ40 to φ100) series of standard tie rod cylinders. Cylinders with wide range of choices, long service life and high reliability thanks to the CKD original packing structure.
- Industry
![](../../src/product_img/product_img_184_6Rbv_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Lightweight / high corrosion resistance]
Aluminum main parts including both end covers, piston and tube have enabled
Lighter body with higher corrosion resistance and shock resistance.
[Mounting brackets / switch type easy to change]
The adapter compatible with different mounting brackets enables easy replacement and helps efficient inventory management.
The cylinder is equipped with a magnet as standard, allowing modification to the type with switch by simply mounting the desired sensor switch.
Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
---|---|---|---|---|---|
SCA2 | Double acting | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-P | Double acting / stroke adjustable (push) | φ40, φ50, φ63, φ80, φ100 | 25 | 800 | |
SCA2-R | Double acting / stroke adjustable (pull) | φ40, φ50, φ63, φ80, φ100 | 25 | 800 | |
SCA2-T | Double acting / heat resistance | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-Q2 | Double acting / position locking | φ40, φ50, φ63, φ80, φ100 | 5 | 800 | |
SCA2-O | Double acting / low friction (low pressure 0.2 MPa) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-U | Double acting / low friction (constant friction when pressurized) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-D | Double acting / double rod | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-B | Double acting / back to back | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-W | Double acting / two-stage | φ40, φ50, φ63, φ80, φ100 | 2 | 800 | |
SCA2-K | Double acting / steel tube | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-H | Double acting / low hydraulic | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-G | Double acting / rubber scraper | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-G1 | Double acting / coil scraper | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-G2 | Double acting / coolant proof (packing: NBR) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-G3 | Double acting / coolant proof (packing: FKM) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-G4 | Double acting / anti-spatter adherence | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-V | Double acting / with valve | φ40, φ50, φ63, φ80, φ100 | 50 | 800 | |
SCA2-Q | Position locking type | Discontinued 1996 02 28 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only