Product Details
Components for Life science
Compact metal-free 2, 3-port solenoid valve
- Model No.
- MR10R
Resin and rubber adopted in wetted parts material, and metal eliminated.
Metal-free small 2, 3-port solenoid valve for chemical liquid compliant with European standards.
- Industry
- Cultivation
- Sorting
- Biochemical analysis equipment
- Dialysis monitoring equipment
- Dental equipment
![](../../src/product_img/product_img_735_W7uZ_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Working pressure range expanded]
Expands -0.08 to 0.2 MPa.
[Energy saving compatible]
Energy saving boards are installed as standard, contributing to reduction in the device power consumption.
[Highly corrosion resistant structure]
Body material: PEEK, sealant: FKM and highly corrosion resistant metal-free structure.
Model No. | Product name | Remarks |
---|---|---|
MR10R-2NC | 2-port valve / NC | |
MR10R-2NO | 2-port valve / NO | |
MR10R-3 | 3-port valve / universal |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only