Product Details
Components for Life science
Metal-free 2, 3-port solenoid valve
- Model No.
- MR16
Rocker valve with indicator. Control valve ideal for high tact of medical/analysis equipment.
- Industry
- Cultivation
- Sorting
- Biochemical analysis equipment
- Dialysis monitoring equipment
- Dental equipment
![](../../src/product_img/product_img_737_rTd8_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[First in the industry]
By adopting an industry first mechanical indicator, valve opening and closing can be confirmed in a single glance.
![](../../src/features_img/features_img_741_Jo5N_fg.jpg)
[Space saving]
Two body types, actuator and direct piping type, are available.
Product width is 16 mm minimum, realizing space saving.
![](../../src/features_img/features_img_745_TaRH_fg.jpg)
[Energy saving compatible]
Built-in power consumption board reduces heat generated by the coil and prevents thermal effect on fluids.
![](../../src/features_img/features_img_752_vDs4_fg.jpg)
Model No. | Product name | Remarks |
---|---|---|
MR16-2NC | 2-port valve / NC | |
MR16-2NO | 2-port valve / NO | |
MR16-3 | 3-port valve / universal |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only