Product Details
Components for Life science
Metal-free 2, 3-port solenoid valve
- Model No.
 - MR16
 
Rocker valve with indicator. Control valve ideal for high tact of medical/analysis equipment.
- Industry
 - Cultivation
 - Sorting
 - Biochemical analysis equipment
 - Dialysis monitoring equipment
 - Dental equipment
 

- Documents / Download
 PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[First in the industry] 
By adopting an industry first mechanical indicator, valve opening and closing can be confirmed in a single glance.

[Space saving] 
Two body types, actuator and direct piping type, are available. 
Product width is 16 mm minimum, realizing space saving.

[Energy saving compatible] 
Built-in power consumption board reduces heat generated by the coil and prevents thermal effect on fluids.

| Model No. | Product name | Remarks | 
|---|---|---|
| MR16-2NC | 2-port valve / NC | |
| MR16-2NO | 2-port valve / NO | |
| MR16-3 | 3-port valve / universal | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- Specific Use
 - All
 
- Industry
 - All
 
- New Products Only
 - Discontinued Products Only