Product Details

Components for Life science

Metal-free 2-port solenoid valve

Model No.
EMB

Solenoid valve for a wide range of chemical liquids. Has the largest orifice in the series.

Industry
Documents / Download

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Metal-free]
Wetted parts such as body, diaphragm, etc. are metal-free.

Model No. Product name Body materialPort sizeOrifice size (mm) Remarks
EMB21-8-5NCPTFERc1/4φ3
EMB21-8-5-DNCSUS316Rc1/4φ3
EMB41NCPTFERc3/8φ6, φ8
EMB51NCPTFERc3/8, Rc1/2φ10, φ12, φ15

Return to Product List