Product Details
Components for Life science
Metal-free 2-port solenoid valve
- Model No.
- EMB
Solenoid valve for a wide range of chemical liquids. Has the largest orifice in the series.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Metal-free]
Wetted parts such as body, diaphragm, etc. are metal-free.
| Model No. | Product name | Body material | Port size | Orifice size (mm) | Remarks |
|---|---|---|---|---|---|
| EMB21-8-5 | NC | PTFE | Rc1/4 | φ3 | |
| EMB21-8-5-D | NC | SUS316 | Rc1/4 | φ3 | |
| EMB41 | NC | PTFE | Rc3/8 | φ6, φ8 | |
| EMB51 | NC | PTFE | Rc3/8, Rc1/2 | φ10, φ12, φ15 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only