Product Details
Components for Life science
High corrosion resistant direct acting 2-port solenoid valve
- Model No.
- HB
High corrosion-resistant stainless steel body. Compatible with pure water. Excellent in silence. Proven solenoid valve.
- Industry
- Biochemical analysis equipment

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High corrosion resistance]
SUS316 is adopted for the body material.

| Model No. | Product name | Orifice (mm) | Port size | Seal | Remarks |
|---|---|---|---|---|---|
| HB11 | NC | φ1, φ1.5 | M5 | NBR, FKM | |
| HB21 | NC | φ1.6, φ2.3, φ3.2 | Rc1/8 | NBR, FKM, PTFE | |
| HB31 | NC | φ3 | Rc1/8, Rc1/4 | NBR, FKM, PTFE | |
| HB41 | NC | φ4, φ7 | Rc1/4, Rc3/8 | NBR, FKM, PTFE |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only