Product Details
Components for Life science
Compact metal-free 2, 3-port solenoid valve
- Model No.
- MR10
Discontinued 2023 09 29
【Discontinued model】
Alternative model : MR10R Series
Small 2, 3-port valve for chemical liquid with a width of 10 mm. Diaphragm. Supports pure water, normal saline, reagent, washing solution and waste liquid.
- Industry
- Cultivation
- Sorting
- Biochemical analysis equipment
- Dialysis monitoring equipment
- Dental equipment
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Piping method options]
It can be selected from two piping methods according to the application.
[Energy saving compatible]
Built-in energy saving board reduces heat generation and power consumption to 1 W.
Model No. | Product name | Remarks |
---|---|---|
MR10-2NC | 2-port valve / NC | Discontinued 2023 09 29 |
MR10-2NO | 2-port valve / NO | Discontinued 2023 09 29 |
MR10-3 | 3-port valve / universal | Discontinued 2023 09 29 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only